IESNA:LM-63-2002
[TEST]P1437600
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB8D-735-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 8xLight Square PACKAGE 70CRI 3500K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (208) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 4.87A 584.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]62884.7
TILT=NONE
208 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
8758.8 8812.4 8311.9 7328.8 6774.7 6721.0 6756.8 6899.8 7185.8 7561.2 7972.3 8812.4 10653.6 12905.8 15462.0 17964.5 19895.0 21396.5 
23219.8 24453.2 25114.6 25186.1 23702.4 22308.2 21110.5 18858.3 14246.5 9670.4 7722.1 5076.5 1841.1 983.1 661.4 357.5 250.3 143.0 0.0 
8758.8 8830.3 8329.8 7364.6 6810.4 6738.9 6792.6 6935.6 7203.7 7614.8 8043.8 8830.3 10671.5 12995.2 15676.5 18018.1 20073.8 21825.5 
23398.5 24667.7 25489.9 25543.6 23916.9 22522.7 21217.8 18929.8 14514.6 9974.3 7722.1 5094.4 1841.1 1018.9 679.3 375.4 250.3 143.0 0.0 
8758.8 8812.4 8365.6 7507.6 6899.8 6810.4 6864.1 7024.9 7310.9 7757.8 8258.3 8973.3 10546.3 12977.3 15622.9 18268.4 20699.4 22737.2 
24685.6 26419.4 27402.6 27742.2 27331.1 25489.9 23916.9 22129.4 17446.1 11744.0 8329.8 5666.4 2484.6 1197.6 804.4 536.3 411.1 232.4 0.0 
8758.8 8830.3 8454.9 7686.3 7078.6 7007.1 7024.9 7203.7 7543.3 8043.8 8723.1 9563.2 10707.2 12870.1 15587.1 18572.3 21307.2 23684.6 
25936.8 27885.2 29261.6 30137.5 30280.5 30030.2 28868.3 26776.9 25203.9 22665.7 18214.8 11565.2 4629.7 1912.6 1179.8 768.6 554.1 
268.1 0.0 
8758.8 8866.1 8580.1 8097.4 7453.9 7328.8 7400.3 7614.8 8008.1 8633.7 9473.8 10528.5 11690.3 13317.0 15640.7 18608.0 21932.8 24953.7 
27223.8 29208.0 30691.6 31692.6 32479.1 33283.5 33587.4 32979.6 31978.6 30352.0 26490.9 18786.8 9938.6 3807.4 1841.1 983.1 554.1 
268.1 0.0 
8758.8 8848.2 8705.2 8472.8 8079.6 7865.1 8008.1 8383.4 8848.2 9491.7 10474.8 11761.8 13281.2 14800.6 16749.0 19376.6 22540.5 25632.9 
28260.6 29726.3 30852.5 32014.4 33229.9 34820.8 36375.9 37573.5 38127.7 38360.0 35392.8 26991.5 16069.7 6542.3 2520.4 1179.8 572.0 
250.3 0.0 
8758.8 8919.7 8866.1 8883.9 8883.9 8866.1 9009.1 9455.9 10117.3 11029.0 12155.1 13585.1 15265.4 17267.4 19555.4 22200.9 24381.7 26455.2 
28242.7 29833.6 31335.1 32836.6 34910.1 37126.7 39039.3 39700.7 38163.4 35178.3 31478.1 25668.7 15640.7 6113.3 1966.3 947.4 411.1 
125.1 0.0 
8758.8 8901.8 8973.3 9152.1 9438.1 9813.4 10403.3 11011.1 11833.3 12834.3 14157.1 15855.2 17839.4 20216.8 22844.4 25632.9 27885.2 29476.1 
30816.7 32264.6 34159.4 36304.4 38288.5 39647.0 38306.4 35464.3 31996.5 27509.8 20770.9 12012.1 5737.9 2931.5 1644.5 965.3 607.8 
214.5 0.0 
8758.8 8901.8 9080.6 9384.4 9849.2 10510.6 11386.5 12441.1 13710.2 15104.5 16749.0 18679.5 20931.8 23577.3 26580.3 29368.8 31585.4 33390.7 
34802.9 36751.3 39307.4 41792.1 43239.9 42113.8 39200.2 36000.5 31442.4 23952.7 15211.7 7900.8 4290.0 2431.0 1644.5 1161.9 679.3 268.1 
0.0 
8758.8 8883.9 9062.7 9455.9 9992.2 10725.1 11690.3 12780.7 14210.7 15622.9 17374.6 19412.4 21950.7 24649.8 27885.2 31031.2 33819.8 36304.4 
38431.5 41005.6 44419.7 47154.6 48423.7 46850.7 43079.1 37877.4 30995.5 21646.8 11958.5 6095.4 3324.8 2073.5 1394.3 947.4 589.9 303.9 
0.0 
8758.8 8812.4 8991.2 9402.3 10010.1 10796.6 11708.2 12977.3 14353.7 15873.1 17714.3 19787.8 22254.5 24935.8 28117.6 31388.7 33980.6 36232.9 
37984.7 39950.9 42435.6 43865.6 43740.5 40951.9 36179.3 30566.5 24042.1 15748.0 8437.1 4164.9 2520.4 1573.0 1054.6 607.8 411.1 178.8 0.0 
8758.8 8794.6 8937.6 9295.1 9831.3 10546.3 11422.2 12476.8 13799.6 15104.5 16606.0 18322.0 20288.3 22540.5 25096.7 27938.8 30530.7 32497.0 
34087.9 35750.3 37359.0 37752.3 36661.9 33069.0 28403.6 23237.7 17821.5 11529.5 6077.5 3146.0 2019.9 1304.9 768.6 393.3 250.3 125.1 0.0 
8758.8 8740.9 8830.3 9080.6 9491.7 10063.7 10743.0 11529.5 12405.3 13388.5 14389.5 15533.5 16927.8 18482.9 20413.4 22629.9 24363.8 25758.1 
26312.2 26401.6 26187.1 24471.1 21217.8 16177.0 11475.8 8240.4 5916.7 3825.3 2234.4 1465.8 983.1 661.4 411.1 214.5 107.3 35.8 0.0 
8758.8 8633.7 8508.6 8490.7 8526.4 8651.6 8776.7 8848.2 8937.6 8866.1 8651.6 8311.9 8061.7 8043.8 8454.9 9009.1 9098.4 8240.4 6881.9 
5612.8 4290.0 3146.0 2466.8 1966.3 1590.9 1287.0 1001.0 750.8 554.1 411.1 303.9 214.5 143.0 71.5 17.9 17.9 0.0 
8758.8 8419.2 8043.8 7668.4 7310.9 6953.4 6488.7 5702.2 4701.2 3825.3 3449.9 3467.8 3700.2 4075.5 4361.5 4290.0 3664.4 2842.1 2109.3 1698.1 
1501.5 1394.3 1251.3 1072.5 875.9 732.9 589.9 518.4 446.9 393.3 321.8 268.1 178.8 71.5 17.9 0.0 0.0 
8758.8 8311.9 7650.6 6935.6 6220.5 5344.7 4164.9 3038.8 2574.0 2484.6 2466.8 2466.8 2502.5 2556.1 2413.1 1948.4 1465.8 1233.4 1090.4 965.3 893.8 
822.3 750.8 679.3 625.6 589.9 536.3 411.1 303.9 232.4 143.0 89.4 35.8 17.9 0.0 0.0 0.0 
8758.8 8168.9 7275.2 6292.0 5183.8 3896.8 2699.1 2323.8 2234.4 2127.1 2037.8 1966.3 1894.8 1787.5 1555.1 1233.4 1054.6 893.8 768.6 697.1 625.6 
589.9 536.3 518.4 464.8 411.1 357.5 303.9 232.4 160.9 125.1 71.5 35.8 0.0 0.0 0.0 0.0 
8758.8 8043.8 6899.8 5737.9 4379.4 2877.9 2341.6 2198.6 2091.4 1966.3 1841.1 1680.3 1537.3 1376.4 1179.8 1018.9 875.9 750.8 661.4 607.8 554.1 518.4 
482.6 446.9 411.1 375.4 321.8 250.3 214.5 178.8 125.1 71.5 17.9 0.0 0.0 0.0 0.0 
8758.8 7882.9 6685.3 5255.3 3682.3 2466.8 2252.3 2145.0 2019.9 1894.8 1733.9 1537.3 1358.5 1179.8 1018.9 893.8 786.5 679.3 625.6 572.0 518.4 482.6 446.9 
411.1 357.5 321.8 268.1 214.5 178.8 143.0 89.4 35.8 0.0 0.0 0.0 0.0 0.0 
8758.8 7847.2 6506.5 5005.0 3181.8 2359.5 2234.4 2127.1 2002.0 1859.0 1680.3 1501.5 1304.9 1126.1 965.3 840.1 750.8 661.4 589.9 536.3 482.6 446.9 393.3 
357.5 321.8 250.3 196.6 178.8 143.0 107.3 53.6 17.9 0.0 0.0 0.0 0.0 0.0 
8758.8 7829.3 6417.2 4790.5 2949.4 2341.6 2216.5 2109.3 2002.0 1859.0 1662.4 1465.8 1269.1 1108.3 965.3 858.0 768.6 697.1 607.8 536.3 464.8 429.0 375.4 
339.6 286.0 196.6 143.0 125.1 89.4 53.6 35.8 0.0 0.0 0.0 0.0 0.0 0.0 
8758.8 7757.8 6399.3 4808.4 2931.5 2323.8 2216.5 2109.3 1984.1 1841.1 1662.4 1465.8 1287.0 1126.1 983.1 875.9 786.5 697.1 607.8 536.3 464.8 429.0 375.4 
339.6 286.0 196.6 143.0 107.3 89.4 53.6 17.9 0.0 0.0 0.0 0.0 0.0 0.0 
